NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Accessories for grinders and sanders

Find accessories for grinders – such as covers, guards, and hoods or accessories for sanders – such as sanding plates and dust collection attachments

57 Products

Filter

New

Depth gauge DGH 130 CG 1"/25mm detach
Description
Grinding hood for grinding chamfers into concrete edges with DGH 130
Accessory type
Depth gauges

New

Depth gauge DGH 130 CG 1.5"/38mm detach
Description
Grinding hood for grinding chamfers into concrete edges with DGH 130
Accessory type
Depth gauges

New

Chamfer grinding hood DGH 130 CG DLX
Description
Grinding hood for grinding chamfers into concrete edges with DGH 130
Accessory type
Dust extraction hoods

New

Chamfer grinding hood DGH 130 CG vertica
Description
Grinding hood for grinding chamfers into concrete edges with DGH 130
Accessory type
Dust extraction hoods

New

Chamfer grinding hood DGH 130 CG horizon
Description
Grinding hood for grinding chamfers into concrete edges with DGH 130
Accessory type
Dust extraction hoods

New

Depth gauge DGH 130 CG 0,75"/18mm detach
Description
Grinding hood for grinding chamfers into concrete edges with DGH 130
Accessory type
Depth gauges

New

Tool case DGH 150 empty
Description
Accessories for the DGH 150 diamond grinder
Accessory type
Cases

New

Dust lip set DGH 150
Description
Accessories for the DGH 150 diamond grinder
Accessory type
Dust lip sets

New

Flange DGH 150


Description
Accessories for the DGH 150 diamond grinder
Accessory type
Flanges

New

Retaining ring DGH 150
Description
Accessories for the DGH 150 diamond grinder
Accessory type
Other

New

Backing pad DGH 150
Description
Accessories for the DGH 150 diamond grinder
Accessory type
Other
Nut


Description
Accessory for the DG 150 concrete grinder
Accessory type
Nuts
Flange assy
Description
Accessory for the DG 150 concrete grinder
Accessory type
Flanges
Pin type face wrench 35
Description
Accessory for the DG 150 concrete grinder
Accessory type
Hand tools
Power conditioner DPC 20 230V
Description
Accessory for the DG 150 concrete grinder
Accessory type
Power conditioners
Seal packed
Description
Accessory for the DG 150 concrete grinder
Accessory type
Other
Detent ring packed
Description
Accessory for the DG 150 concrete grinder
Accessory type
Other
Dust lip set DGH 130
Description
Accessories for grinding and finishing applications with the DGH 130 diamond grinder
Accessory type
Other
Flange DGH 130
Description
Accessories for grinding and finishing applications with the DGH 130 diamond grinder
Accessory type
Flanges
Clamping element DGH 130/150
Description
Accessories for grinding and finishing applications with the DGH 130 diamond grinder
Accessory type
Other
Adapter DGH & DCH-SL
Description
Accessories for grinding and finishing applications with the DGH 130 diamond grinder
Accessory type
Adapters
Case DGH 130
Description
Accessories for grinding and finishing applications with the DGH 130 diamond grinder
Accessory type
Tool cases
Backing pad DGH 130
Description
Accessories for grinding and finishing applications with the DGH 130 diamond grinder
Accessory type
Other
Tool case DGH 130-22 empty
Description
Accessories for grinding and finishing applications with the DGH 130 diamond grinder
Accessory type
Tool cases
Flange DGH 130-22
Description
Accessories for grinding and finishing applications with the DGH 130 diamond grinder
Accessory type
Flanges
Dust extr. hood GPB 6X-A22
Description
Accessories for metal grinding and finishing tools
Accessory type
Dust extraction hoods
Interchangeable roller set GTB 6X-A22
Description
Accessories for metal grinding and finishing tools
Accessory type
Other
Inflatable expansion roller GPB 6X-A22
Description
Accessories for metal grinding and finishing tools
Accessory type
Other
Guard plate GTB 6X-A22
Description
Accessories for metal grinding and finishing tools
Accessory type
Guards
Collet GDG - 6mm
Description
Replacement parts and optional extras for Hilti die grinders
Accessory type
Collets
Carbide burr GDG-6mm bn tree
Description
Replacement parts and optional extras for Hilti die grinders
Accessory type
Carbide burrs
Carbide burr GDG-6mm bn cylindrical
Description
Replacement parts and optional extras for Hilti die grinders
Accessory type
Carbide burrs
Carbide burr GDG-6mm cylindrical
Description
Replacement parts and optional extras for Hilti die grinders
Accessory type
Carbide burrs
Carbide burr GDG-6mm tree
Description
Replacement parts and optional extras for Hilti die grinders
Accessory type
Carbide burrs
Brush small
Description
Accessory for angle grinders
Accessory type
Other
Guard plate
Description
Accessory for angle grinders
Accessory type
Protective covers
Additional accessory information
For angle grinder disc diameter 230mm
Case AG 125-A22
Description
Accessory for angle grinders
Accessory type
Tool cases
Flange M14/22.2
Description
Accessory for angle grinders
Accessory type
Nut / Flange
Comfort side handle (M10) assy
Description
Accessory for angle grinders
Accessory type
Side handles
Comfort side handle (M 14) assy
Description
Accessory for angle grinders
Accessory type
Side handles
Additional accessory information
For 180 mm and 230 mm diameters
Protective cover 125 assy
Description
Accessory for angle grinders
Accessory type
Protective covers
Additional accessory information
For angle grinder disc diameter 125 mm
Protective cover 150 assy
Description
Accessory for angle grinders
Accessory type
Protective covers
Chuck packed
Description
Accessory for angle grinders
Accessory type
Other
Nut EU


Description
Accessory for angle grinders
Accessory type
Nut / Flange
Brush large
Description
Accessory for angle grinders
Accessory type
Other
Nut M14x1,5
Description
Accessory for angle grinders
Accessory type
Nut / Flange
Kwik lock M14
Description
Accessory for angle grinders
Accessory type
Nut / Flange
Carbon brush SAG 125-13S   6x11 set
Description
Accessory for angle grinders
Accessory type
Other
Nut M14x1,5 Fiberdisk
Description
Accessory for angle grinders
Accessory type
Nut / Flange
Additional accessory information
for AG125-12DB
Tool case AG 125 empty
Description
Accessory for angle grinders
Accessory type
Other
Tool case AG 20
Description
Accessory for angle grinders
Accessory type
Other
Clip-on front cover 125
Description
Clip-on front cover for the double-sided cutting guard – mandatory when using abrasive cutting discs
Accessory type
Protective covers
Clip-on front cover 150
Description
Clip-on front cover for the double-sided cutting guard – mandatory when using abrasive cutting discs
Accessory type
Protective covers

New

Soft bag DWS


Description
Optional extras/spare parts for DWS 225 long-neck plasterboard sanders
No technical data available

New

Cable DWS 230V


Description
Optional extras/spare parts for DWS 225 long-neck plasterboard sanders
No technical data available

New

Backing pad DWS


Description
Optional extras/spare parts for DWS 225 long-neck plasterboard sanders
No technical data available

New

Sanding disc interface pad DWS
Description
Optional extras/spare parts for DWS 225 long-neck plasterboard sanders
No technical data available