NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Search our range of SDS Plus and SDS Max hammer drills, designed for high performance drilling and chiseling in concrete

14 Products

Filter
TE 1 Rotary hammer
Description
Compact and light-weight single-mode, pistol-grip SDS Plus (TE-C) rotary hammer – for drilling in concrete
Weight according to EPTA-Procedure 01/2003 without battery
2.4 kg
Optimum hammer drilling range
4 - 12 mm
Single impact energy
1.5 J
Tools in this group use a Hilti TE-C (SDS Plus) chuck

Nuron

Nuron TE 2-22 Cordless rotary hammer
Description
Compact and light weight SDS Plus cordless rotary hammer with pistol grip for best maneuverability when drilling overhead (Nuron battery platform)
Weight according to EPTA-Procedure 01/2003 without battery
2.3 kg
Optimum hammer drilling range
4 - 12 mm
Single impact energy
1.5 J
TE 3-M Rotary hammer
Description
Powerful pistol-grip, triple-mode, multi-purpose SDS Plus (TE-C) rotary hammer with chipping function
Weight according to EPTA-Procedure 01/2003 without battery
3.1 kg
Optimum hammer drilling range
6 - 16 mm
Single impact energy
2.5 J
Tools in this group use a Hilti TE-C (SDS Plus) chuck

Nuron

TE 4-22 Cordless rotary hammer
Description
Compact SDS Plus cordless rotary hammer with our best performance-to-weight ratio for overhead drilling (Nuron battery platform)
Weight according to EPTA-Procedure 01/2003 without battery
2.45 kg
Optimum hammer drilling range
4 - 14 mm
Single impact energy
2.3 J
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
Tools in this group use a Hilti TE-C (SDS Plus) chuck

Nuron

TE 6-22 Cordless rotary hammer
Description
Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck (Nuron battery platform)
Weight according to EPTA-Procedure 01/2003 without battery
2.84 kg
Optimum hammer drilling range
6 - 18 mm
Single impact energy
2.6 J
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
Tools in this group use a Hilti TE-C (SDS Plus) chuck
TE 6-CL Rotary hammer
Description
Powerful D-grip SDS Plus (TE-C) rotary hammer drill with chipping function
Weight according to EPTA-Procedure 01/2003 without battery
3.38 kg
Optimum hammer drilling range
6 - 16 mm
Single impact energy
2.3 J
Tools in this group use a Hilti TE-C (SDS Plus) chuck

Nuron

TE 30-22 cordless rotary hammer
Description
Powerful cordless SDS Plus (TE-C) rotary hammer with Active Vibration Reduction and Active Torque Control for concrete drilling and chiseling (Nuron battery platform)
Weight according to EPTA-Procedure 01/2003 without battery
3.9 kg
Optimum hammer drilling range
10 - 25 mm
Single impact energy
3.8 J
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
Tools in this group use a Hilti TE-C (SDS Plus) chuck
TE 30-ATC/AVR Rotary hammer
Description
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiselling, with Active Torque Control (ATC) and Active Vibration Reduction (AVR)
Weight according to EPTA-Procedure 01/2003 without battery
4 kg
Optimum hammer drilling range
10 - 20 mm
Single impact energy
3.6 J
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
Tools in this group use a Hilti TE-C (SDS Plus) chuck
TE 30-AVR Rotary hammer
Description
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiselling, with Active Vibration Reduction (AVR)
Weight according to EPTA-Procedure 01/2003 without battery
4.2 kg
Optimum hammer drilling range
10 - 20 mm
Single impact energy
3.6 J
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
Tools in this group use a Hilti TE-C (SDS Plus) chuck

Nuron

TE 50-22 Cordless rotary hammer
Description
Compact and cordless SDS Max (TE-Y) rotary hammer drill with lighter weight, more power and less vibration for drilling and chiseling in concrete (Nuron battery)
Weight according to EPTA-Procedure 01/2003 without battery
5.5 kg
Optimum hammer drilling range
16 - 35 mm
Hammer drilling diameter range
12 - 82 mm
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

TE 60-22 cordless rotary hammer
Description
Powerful and cordless SDS Max (TE-Y) rotary hammer with Active Vibration Reduction and Active Torque Control for heavy-duty concrete drilling and chiseling (Nuron)
Weight according to EPTA-Procedure 01/2003 without battery
6.3 kg
Optimum hammer drilling range
18 - 40 mm
Hammer drilling diameter range
12 - 100 mm
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
Tools in this group use a Hilti TE-Y (SDS Max) chuck
TE 60-ATC-AVR Rotary hammer
Description
Versatile and powerful SDS Max (TE-Y) rotary hammer for concrete drilling and chiselling, with Active Vibration Reduction (AVR) and Active Torque Control (ATC)
Weight according to EPTA-Procedure 01/2003 without battery
7.8 kg
Single impact energy
7.8 J
Hammer drilling diameter range
12 - 100 mm
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
Tools in this group use a Hilti TE-Y (SDS Max) chuck
TE 70-ATC/AVR Rotary hammer
Description
Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty drilling and chiselling in concrete
Weight according to EPTA-Procedure 01/2003 without battery
10 kg
Single impact energy
14.5 J
Hammer drilling diameter range
12 - 150 mm
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Hilti's ATC system provides additional protection in the event the accessory binds.
Tools in this group use a Hilti TE-Y (SDS Max) chuck
TE 50-AVR Rotary hammer
Description
Our most compact SDS Max (TE-Y) rotary hammer for lightweight comfort and control while drilling or chiseling in concrete, stone, and masonry
Weight according to EPTA-Procedure 01/2003 without battery
6.1 kg
Single impact energy
6 J
Hammer drilling diameter range
12 - 82 mm
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
Tools in this group use a Hilti TE-Y (SDS Max) chuck