NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more
Hilti

Features & Applications

Features
  • Minimise downtime and liability risks – Hilti hydraulic press tools can take advantage of our yearly certification and free tool inspection services to better protect you from leakages
  • Peace of mind – compatibility with leading pipe system suppliers of both press tool and press jaws (including ProPress®)
  • Improved pipe connection reliability – pressure sensor to prevent jaw retraction until the specified force has been reached and audiovisual signals to warn the operator of errors
  • More comfortable handling – 350° head rotation, contoured grip and balanced weight make the pipe press easier to control in any position
  • On the Nuron battery platform – cordless press tools without compromise thanks to longer-lasting batteries, higher quality jaws and a range of services to keep you productive, today and tomorrow
Applications
  • Pressing copper and steel pipes up to 54 mm*
  • Pressing Mapress® steel pipes made by Geberit® up to 66.7 mm*
  • Pressing plastic pipes up to 110 mm*
  • Pressing range up to 4" for ProPress® XL-C copper pipes*
  • Pressing range up to 2" for ProPress® stainless steel pipes*

Technical Data

Documents & Videos