NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more
Hilti

Features & Applications

Features
  • Minimise downtime – premium build quality with exclusive tool inspection, certification and repair services so your Hilti cordless cable cutters can better withstand the toughest jobsites
  • Highest productivity – scissor-style blades to simplify one-handed operation, while easy blade replacement, auto-retract function and manual retract-stop help you to get the job done faster
  • Comprehensive safety features – electronic trigger lock and audiovisual signals to better protect the operator while cutting
  • More comfortable handling – slim grip, 350° head rotation and LED light make the cutter easier to control in tight spaces or when wearing utility gloves (Class 2 or Class 4)
  • On the Nuron battery platform – cordless cable cutters without compromise thanks to longer-lasting batteries, robust build quality and a range of services to keep you productive, today and tomorrow
Applications
  • Cutting ACSR cables with outer diameters up to 25 mm
  • Cutting EHS guy wire up to 9.5 mm and HS guy wire up to 11 mm
  • Cutting ACSR cable up to 557 kcmil (Eagle)
  • Cutting EHS guy wire up to 3/8” and HS guy wire up to 7/16”

Technical Data

Documents & Videos

Arrange a Demo & Support