Nuron NCT 85 C-22 Copper/Aluminium cordless cable cutter
New productItem #r13250418
Cordless pistol-grip cutter for copper and aluminium cables up to 3.3” │ 85 mm (Nuron battery platform)
- Head rotation: 350 °
- Dimensions (LxWxH): 422 x 105 x 525 mm
Share
Features & Applications
Features & Applications
Features
- Minimise downtime – premium build quality with exclusive tool inspection, certification and repair services so your Hilti cordless cable cutters can better withstand the toughest jobsites
- Easier to use – optimal tool balance, one-button operation and motor overload protection if the cut is too demanding
- Boost productivity – fast-cutting, auto-retract function and manual retract stop to help you to get the job done faster
- Comprehensive safety features – electronic trigger lock and live audiovisual feedback to better protect the operator
- On the Nuron battery platform – cordless cable cutters without compromise thanks to longer-lasting batteries, robust build quality and a range of services to keep you productive, today and tomorrow
Applications
- Cutting fine stranded aluminium and copper conductors up to 85 mm
- Cutting underground cables made of copper and aluminium up to 85 mm
- Cutting insulated copper and aluminium conductors up to 3.3”