Dispensers
Find out how our cordless caulking, adhesive anchor, and sealant dispensers can help you get more done in less time and reduce waste
9 Products
Filter
Nuron
- Description
- Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
- Battery type
- 22 V
- Dimensions (LxWxH)
- 440 x 120 x 230 mm
- Dispenser type
- Battery
Nuron
- Description
- Powerful battery-powered caulking dispenser for a wide variety of sealants, caulks and adhesives (Nuron battery platform)
- Expel force
- 4900 N
- No-load speed
- 1 - 10 mm/s
- Length (with 310 ml/10 oz barrel)
- 457 mm
- Description
- Economical, battery-powered adhesive anchor dispenser with precise dosing to help reduce mortar wastage while increasing installation speed and quality
- Battery type
- 12 V
- Dispenser type
- Battery
- Description
- Pneumatic powered hybrid/epoxy adhesive anchor dispenser
- Dispenser type
- Pneumatic
- Description
- Manual dispenser for injectable adhesive mortar
- Dispenser type
- Manual
- Description
- Manual hybrid/epoxy adhesive anchor dispenser
- Dispenser type
- Manual
- Description
- Extended barrel foam dispenser with ergonomic design ideal for accessing difficult-to-reach areas
No technical data available
- Description
- Extended barrel foam dispenser with ergonomic design ideal for accessing difficult-to-reach areas
No technical data available