MQA-ST pipe clamp saddle
New product
Ultimate
Item #r8296593
Galvanised pre-assembled pipe clamp saddle for quick connection to MQ strut channels
- Product class: Ultimate
- Material composition: Steel grade 4.8
- Surface finish: Indoor Coated - Electro galvanised
Share
Features & Applications
Features & Applications
Features
- Pre-assembled – for quicker installation and to avoid losing parts
- Easy installation and positioning within MQ strut channel openings
- Greater versatility thanks to various threaded rod lengths
- Robust single-part design without plastic components
- Serrated surfaces – for quicker, more accurate adjustment
Applications
- Fastening pipes and air ducts
- Recommended for use in dry, interior environments