MV-LDP-L Load distribution plate
New productItem #r7433517
Robust load distribution plate with adjustable angle for installing air conditioning units, walkways, ventilation ducts, pipework or cable trays on flat roofs
- Material composition: Plate: die cast aluminium, Connector: S235JR - DIN EN 10025
- Surface finish: Outdoor Coated - HDG
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Up to 10 degree adjustment to compensate for roof pitch
- Vertical and horizontal connectivity of MQ channels possible
- Easier mounting of MQ channels when used with MQN push button channel connectors
- Robust aluminium plate to evenly distribute loads along its surface
- Perfectly suitable for outdoor applications, with features such as aluminium feet for high weather resistance
Applications
- Installing air conditioning units, walkways, ventilation ducts, pipework or cable trays on flat roofs