MIC-SC Connector
New productItem #r6191
Hot-dip galvanised (HDG) connector used with MI baseplates that allow for free positioning of the girder
- Weight: 1.44 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: None (primer coating, basic connector)
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@dd4e9bb1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a0e96730, unit=null, value=Girder connection point can be positioned as desired for special cases}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@226cf9fb, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a3c459a8, unit=null, value=Supplied in a primer finish for trouble-free welding – can be galvanised or painted later if required}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8fb18865, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@94234132, unit=null, value=Flexible connection to structural steelwork}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@42873158, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a7ce11a1, unit=null, value=Used in cases where MI girder needs to be positioned as desired}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c474f60e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@711d152d, unit=null, value=For MI 90 / MI 120 girders in combination with MIB baseplates}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
For approval or certificate information, please see individual items.
Technical Data
Documents
-
- Instruction for use MIC-SC90 / MIC-SC121, Italian, German, Russia, Swedish, Turkish, Ukrainian, French, Arabic, Portuguese, Finnish, Sardinian, Spanish, Malay, Thai, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 250.1 kB ]