MQB-F Clamp (strut to concrete)
New productItem #r6009
Hot-dip galvanised (HDG) clamp for fastening MQ strut channels to concrete
- Material composition: S235JR - DIN EN 10025
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fd1e7cdd, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9ccc7319, unit=null, value=Push button channel connector takes up shear and tensile loads}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@99901393, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@478e4a5, unit=null, value=MQN-F push button channel connector can be pre-fitted}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b5af68c8, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9be94012, unit=null, value=Compatible with multiple MQ strut channel profiles}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c4518cf7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f31fbec5, unit=null, value=Compatible with MQN-C HDG Plus push button channel connectors – for much faster, adaptable assembly}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@77171cf7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4dc9cb47, unit=null, value=Pre-assembly of the MQN HDG plus pushbutton is possible}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e9f87e4d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8f09d1df, unit=null, value=Fastening strut channels directly to ceilings or walls}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}