MQT-G Beam clamp
New productItem #r3689
Galvanised beam clamp for fastening threaded rods to sloping steel girders
- Base material type: Steel
- Thread connection - M: M10
- Material composition: High-grade alloy steel S420NC
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@dc944d44, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ef725dd2, unit=null, value=Installation on steel beams without drilling or welding, also on inclined steel beams}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1c33d9da, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2447a57e, unit=null, value=No bending on threaded rods – tensile load only}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@404a7df2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ca5ed4e8, unit=null, value=Fits all standard beams (max. clamping thickness 17 mm parallel)}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@98603906, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7b7aaed6, unit=null, value=The attachment fits all standard beams (max. clamping thickness 17 mm parallel)}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7e4850d3, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cd3706d9, unit=null, value=Fastening threaded rods to steel girders without drilling or welding}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c7b7a5d6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d362538, unit=null, value=Recommended for use in dry, interior environments}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
For approval or certificate information, please see individual items.