MQT-R Beam clamp
New productItem #r2914
Stainless steel (A4) beam clamp for connecting MQ strut channels directly to steel beams
- Wrench size: 17 mm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L, Nut: A4-70 - DIN EN ISO 3506-2
- Surface finish: Outdoor Plus - Stainless Steel
Share
Features & Applications
Features & Applications
Features
- Easier installation and positioning of strut channels
- No drilling or welding necessary
- Clamps channels to beam flanges up to 23 mm thick
- Flexible solution
- Fits all standard T-beams
Applications
- Compatible with steel beams with max. flange thickness of 23 mm
- Fastening channels to steel beams without drilling or welding
For approval or certificate information, please see individual items.