MT-S-CH Seismic rod hinge
New productItem #r2288882
Galvanised pre-assembled threaded rod brace connector with increased load capacity for mounting to base material
- Material composition: Connector: S275JR - DIN EN 10025, Pin: 11SMnPb37+C
- Surface finish: Indoor Coated - Electro galvanised
- Material thickness: 4 mm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b1c3d78, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7605b0e, unit=null, value=Easier and quicker to mount to M10 threaded rod}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6afd333f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2bab2f29, unit=null, value=Maximum installation flexibility due to adjustable angle}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3f8e73e2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d59905e8, unit=null, value=Higher load capacity – engineered for optimal transfer of seismic loads}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@31537cde, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d70c2f9e, unit=null, value=Installing pipes, cable trays and air duct supports in seismic-relevant areas}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c50f6321, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@502a44bd, unit=null, value=Assembling seismic bracing using threaded rods in a wide range of seismic applications}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}