MT-PCC-G Pipe clamp connector
New productItem #r16581903
Threaded pipe clamp connector for fixing pipe clamps directly to MT girders
- Material composition: Q355 or better steel
- Surface finish: Outdoor Coated - HDG
- Environmental conditions: Outdoor, low to moderate pollution (C3)
Share
Features & Applications
Features & Applications
Features
- Faster pipe clamp installation – attach a pipe clamp using just two thread forming bolts and an impact wrench with the Adaptive Torque module
- Full adjustability – easily install pipe clamps in the right position from M8 to M16
- Corrosion resistance – hot-dip galvanised to help protect against moisture and chemical corrosion
- Helps lower installation cost – this new solution uses fewer and simpler components than previous Hilti pipe clamp connectors, saving you upfront costs and time on-site
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Connecting pipe clamps directly to MT-70, MT-80, MT-90 and MT-100 girders
- Mounting medium/heavy-load pipes on trapeze
- Mounting medium/heavy-load pipes on wall brackets
- Mounting medium/heavy-load pipes on floor-mounted T-posts and goalposts
- Mounting medium/heavy-load pipes on multi-trade MEP supports