MT-C-LS OC Long span connector
New productItem #r13769317
Strut channel connector with corrosion-resistant coating for assembling and bracing modular support structures with longer spans, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 5 mm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d26b3c0f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@69f15127, unit=null, value=High load capacity – designed for threaded rod bracing for increased rigidity over long spans}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6dcc9d73, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@393ba6c5, unit=null, value=Corrosion resistance – hot-dip galvanised to help protect against moisture and chemical corrosion}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1931af64, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@85a1def6, unit=null, value=Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@15bc8e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@31ea233e, unit=null, value=Assembling and bracing modular support structures with longer spans}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
