MT-FTR-LS Long span threaded rod connector
New productItem #r13769316
Strut channel connector for bracing modular support structures with longer spans
- Material composition: Q235 or better steel
- Surface finish: Indoor Coated - Electro galvanised
- Material thickness: 5 mm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@86c2aedb, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4098fc23, unit=null, value=High load capacity – enables threaded rod bracing for increased rigidity over long spans}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2bd67aea, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@85a1def6, unit=null, value=Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b6809170, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f2f993e4, unit=null, value=Bracing modular support structures with longer spans}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
