MT-C-LS Long span connector
New productItem #r13769314
Strut channel connector for assembling and bracing modular support structures with longer spans
- Material composition: Q235 or better steel
- Surface finish: Indoor Coated - Electro galvanised
- Material thickness: 5 mm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@16d25467, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@69f15127, unit=null, value=High load capacity – designed for threaded rod bracing for increased rigidity over long spans}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5d98c3fa, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@85a1def6, unit=null, value=Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@447cd4e6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@31ea233e, unit=null, value=Assembling and bracing modular support structures with longer spans}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
