MT-B-LDP ME Load distribution plate
New productItem #r13751848
Medium load distribution plate for installing ventilation ducts and ventilation equipment on flat roofs
- Material composition: Aluminium, EPDM rubber
- Surface finish: n/a
- Material thickness: 2.75 mm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@82140006, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@969c76e4, unit=null, value=Part of the Hilti MT system – an economical, all-in-one solution for rooftop ventilation and other modular support systems}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@88f92198, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d6f0ab14, unit=null, value=Easy to install – compatible with the Hilti MT Twist-Lock, MQN-C Push-button, MQM and MRM Channel Nut, a faster alternative to spring nuts for assembling a modular support system}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b1d28296, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e96ab758, unit=null, value=Easier to handle and transport compared to pre-fabricated welded steel}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@13cab09c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@eb585394, unit=null, value=Includes a non-slip anti-vibration mat}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1277c2b5, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@332abc9d, unit=null, value=Suitable for outdoor applications, with features such as aluminium feet for better weather resistance}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ca08d63e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c5475e2, unit=null, value=Installing ventilation equipment, ducts, pipework, cable trays on flat roofs}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@4631d20b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f90671b7, unit=null, value=Suitable for use in outdoor environments}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}

Technical Data
Documents
-
- Operating Instruction MT-B-LDP ME, Italian, Hebrew, Serbian, German, Russia, Swedish, Turkish, Ukrainian, French, Arabic, Portuguese, Sardinian, Finnish, Spanish, Malay, Thai, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, English, Kazakh, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 2.2 MB ]