MT-TLB OC Twist-Lock bolt
New productItem #r12283784
Hexagon bolt for use with Twist-Locks when assembling strut channel structures, for outdoor use with low pollution
- Material composition: ISO 898-1 8.8
- Surface finish: Multi-layer coating, designed for corrosion environment category C3 according to ISO 9223
- Weight: 0.03 kg
Share
Features & Applications
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Compatible with the Hilti Adaptive Torque system – use a cordless impact wrench to quickly tighten bolts to the correct pretension (compatible tool and SI-AT module required)
- Adaptable – unlike welding, modular strut channel framing can be modified for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Connecting all compatible hardware to MT strut channels
- Assembling shear-resistant metal framing for MEP support structures using MT strut channels
- Suitable for use in moderately corrosive environments
For approval or certificate information, please see individual items.