MT-ES-70 OC Splice clevis
New productItem #r12283757
Splice connector for coupling MT-70 or MT-80 girders end-to-end, for outdoor use with low pollution
- Material composition: Q355 or better steel
- Surface finish: Hot-dip galvanised - for outdoor use
- Material thickness: 5 mm
Share
Features & Applications
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – one-step assembly using Hilti MT-TFB thread-forming bolts
- Adaptable – unlike welding, splice clevises allow modular metal framing to be modified for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
- Corrosion resistance – hot-dip galvanised to help protect against moisture and chemical corrosion
Applications
- Extending MT-70 or MT-80 girders by fastening them together end-to-end
- Assembling metal framing for MEP support structures when longer spans or increased floor/ceiling clearance are required
- Suitable for use in moderately corrosive environments
For approval or certificate information, please see individual items.