MT-C-T/1 Transverse connector
New productItem #r12283519
Wing fitting for assembling strut channel structures
- Material composition: Q355 or better steel
- Surface finish: Pre-galvanized - for dry indoor use only
- Material thickness: 6 mm
Share
Features & Applications
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Flexible – allows a horizontal strut element to be attached to any face of a vertical strut member
- Adaptable – unlike welding, angle brackets allow you to modify strut channel framing during installation and for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Right-angle connections between any MT strut channels, on any side
- Assembling 2D metal framing for MEP support structures
- Suitable for use in dry, indoor environments
For approval or certificate information, please see individual items.