HDG grade 8 hexagon nut DIN 934
New productItem #r2955
Hot-dip galvanised (HDG) grade 8 hexagon nut corresponding to DIN 934
- Material composition: Steel grade 8
- Base material type: n/a
- Load range: Medium-duty
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ae7b684b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2e96ec2e, unit=null, value=Available in various diameters}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8cd283db, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@31359720, unit=null, value=Hot-dip galvanized – for indoor environments}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9d25db36, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d7ec359, unit=null, value=Variable connections to threaded elements}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7ffab1b2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7177adf, unit=null, value=Recommended for use in moderately corrosive outdoor and indoor environments}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}