MQZ-U-F
New productItem #r2951
Hot-dip galvanised (HDG) installation washer for metric fastenings in butterfly holes
- Material composition: S235JR - DIN EN 10025
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
- Weight: 26 g
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3082fb03, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3f069944, unit=null, value=Part of a range of cross-compatible Hilti strut channel systems}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5e01ffb4, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ff15d6b5, unit=null, value=All connectors can be installed with standard M10 screws}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ec36d3ec, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@53b8fb31, unit=null, value=Fastening angles to base material using anchors}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ca1f716b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4c4c0294, unit=null, value=For use at butterfly holes with standard M10 screws}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}