PD-E Laser meter
New productItem #r587776
Outdoor laser meter with integrated viewfinder for measurements up to 200 m / 650 ft
- Measuring range: 0 m - 200 m
- Measurement accuracy: 1.0 mm
- Measuring functions: Single and continuous measurement, Outdoor mode, Digital level
Share
Features & Applications
Features & Applications
Features
- High-quality laser module enables long-range measurements even under the toughest outdoor conditions
- Purpose-built outdoor display can be read even in very bright sunlight
- Built-in optical viewfinder for outdoor measurements
- Rugged and durable to resist hard jobsite environments
- Built-in 360 degree tilt sensor and smart estimation functions support measurements in challenging situations
Applications
- Measuring quickly and safely in places where access is difficult
- Measuring surface areas for quotations in renovation work
- Determining the length or height of objects that cannot be directly accessed (remote measurement)
- Measuring long distances using outdoor mode
- Easy measurement of roof lengths using the trapezoid function
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.