Scanners and sensors
Find scanners for precise, non-destructive structural analysis and detecting hidden objects, and concrete sensors for accurate concrete information in real time
5 Products
Filter

- Description
- Easy-to-use wall scanner and stud finder for hit prevention when drilling or cutting near embedded objects
- Max. detection depth for object localization
- 200 mm
- Localisation accuracy
- 5to 10 mm (+/-) mm
- Minimum distance between two neighbouring objects
- 40 mm

- Description
- Precise transpointer to detect entry and exit points, as well as the distance between them
- Operating temperature range
- -20 - 55 °C
- Maximum operating time
- 17 h
- Working temperature range
- -20 - 55 °C

- Description
- Efficient concrete scanner for structural analysis and to locate embedded objects in multiple layers
- Max. detection depth for object localization
- 300 mm
- Accuracy of depth indication
- <100 mm: ±10 mm, >100 mm: ±15 %
- Localisation accuracy
- ±10 mm


- Description
- Concrete detector for rebar localisation, depth measurement and size estimation in structural analysis
- Max. detection depth for object localization
- 200 mm
- Localisation accuracy
- 1% +/-3mm mm
- Minimum distance between two neighbouring objects
- 30 mm

- Description
- Infrared camera for thermal imaging, for inspecting electrical, mechanical, piping, and HVAC applications
- Temperature - range
- -20 °C - 600 °C
- Measuring accuracy
- from -20 °C to -10 °C (-4 °F to 14 °F): +/- 4° C, from -10 °C to 100 °C (14 °F to 212 °F): +/- 2° C, from 100 °C to 600 °C (212 °F to 1112 °F): +/- 2 %
- Temperature resolution
- 0.1 °C