Kit PRA 90 + PRA 84 + PUA 81
New productItem #2094085
Automatic tripod for horizontal transferring/checking heights, excavation, concrete levelling using a rotating laser
- Max. Height: 1900 mm
- Min. Height: 900 mm
Share
Features & Applications
Features & Applications
Kit PRA 90 + PRA 84 + PUA 81 #2094085
Features
- Fully automated horizontal alignment for one-person operation
- Time-saving – less manual setup needed
- Removes many opportunities for errors – less calculation and communication needed
- Built to last – friction clutch, and IP56 protection against dust and water
- Motorised tripod with 5/8" thread – height can be adjusted between 0.97 m and 1.95 m
Applications
- Transferring heights (e.g. reference level marks) across construction sites
- Checking heights using a rotating laser
- Excavation
- Pouring concrete
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Individual labels and online visibility provide tool fleet transparency
- Theft coverage helps to reduce financial risk and unexpected expenses.