MPN-GK Quick-close pipe clamp (low friction)
New product
Ultimate
Item #r1270
Ultimate galvanised slide/clamp pipe clamp with quick closure for plastic pipe applications
- Approvals: Acustic insulaton DIN 4109 inspected, Fire class B2
- Noise reduction: 17 dB (A)
- Temperature resistance: -50 - 110 °C
Share
Features & Applications
Features & Applications
Features
- Partial velour-like finish for low friction
- Quick closing mechanism for more reliable, faster and easier installation
- Easy switching from sliding (low-friction) to clamping by removing the plastic clip
- Double connection head M8/M10 for more flexibility
- Single connection head M8 allows closer installation to ceiling, floor or wall
Applications
- Fastening of light duty plastic pipes up to 63 mm
- Installations which require low-friction pipe clamps
- Recommended for use in dry, interior environments
![Acoustic_insulation_4109_EN_APC_70x50](/medias/sys_master/images/hf2/h58/10047593185310.png)
For approval or certificate information, please see individual items.