NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Multi-duty channel system (MT)

More flexible, easier-to-use modular strut and girder system for 3D structures

More flexible, easier-to-use modular strut and girder system for 3D structures
MT-80 OC Girder Heavy-duty rectangular box section, for outdoor use with low pollution
MT-90 OC Girder Heavy-duty square box section, for outdoor use with low pollution
MT-100 OC Girder Extra-heavy-duty rectangular box section, for outdoor use with low pollution
MT-C-L1 OC Corner angle Angle bracket for assembling light-duty strut channel structures, for outdoor use with low pollution
MT-C-L2 OC Corner angle Elongated angle bracket for assembling strut channel structures, for outdoor use with low pollution
MT-C-GS OC Angle bracket Braced angle bracket for heavy-duty strut channel structures subject to 3D loads, for outdoor use with low pollution
MT-C-GL OC Angle bracket Braced angle bracket for heavy-duty MT girder structures subject to 3D loads, for outdoor use with low pollution
MT-C-GS A OC Angle bracket Adjustable, braced angle bracket for girder and strut channel structures subject to 3D loading, for outdoor use with low pollution
MT-C-GL A OC Angle bracket Adjustable, braced angle bracket for heavy-duty MT girder structures subject to 3D loading, for outdoor use with low pollution
MT-U-GL1 OC T-beam Flange for constructing T-beams using MT girders, for outdoor use with low pollution
MT-C-GLP T OC Gusset plate Gusset plate for T-shaped connections with MT-80, MT-90 or MT-100 girders, for outdoor use with low pollution
MT-B-L OC Light-duty baseplate Post base connector for anchoring light-duty strut channel structures to concrete or steel, for outdoor use with low pollution
MT-B-O2 OC Baseplate Base connector for anchoring strut channel structures to concrete and steel, for outdoor use with low pollution
MT-B-O2B OC 3D-load baseplate Base connector for anchoring strut channel structures under 3D loading to concrete and steel, for outdoor use with low pollution
MT-B-O4 OC 3D-load baseplate Base connector for anchoring strut channel structures under 3D loading to concrete and steel, for outdoor use with low pollution
MT-B-GS T OC Girder baseplate Base connector for anchoring MT-70 and MT-80 girder structures to concrete and steel, for outdoor use with low pollution
MT-BC-GS T OC Beam clamp Beam clamp for fastening MT-70 and MT-80 girders to steel beams, for outdoor use with low pollution
MT-AB-L 45 Angle brace 45-degree angle brace for anchoring bracing of MT-40 and MT-50 strut channel structures to concrete
MT-AB-L 45 OC Angle brace 45-degree angle brace for anchoring bracing of MT-40 and MT-50 strut channel structures to concrete, for outdoor use with low pollution
MT-S-RS Rod stiffener Pre-assembled connector for fastening strut channel around threaded rod to provide seismic bracing
MT-TLB OC Twist-Lock bolt Hexagon bolt for use with Twist-Locks when assembling strut channel structures, for outdoor use with low pollution
MT-SP OC Slider plate Universal low-friction interface for use between pipes and MT girders with improved temperature and UV-resistance
MP-PS 1-1 Pipe shoe Adjustable single pipe shoes with outdoor coating for fastening 21-173 mm (1/2" to 6") diameter pipes to various base materials in moderately corrosive environments
MP-PS 2-2 Pipe shoe Adjustable double pipe shoes with outdoor coating for fastening 21-328 mm (1/2" to 12") diameter pipes to various base materials in moderately corrosive environments
MP-PS 4-2 Pipe shoe Adjustable quadruple pipe shoes with outdoor coating for fastening 217-610 mm (8" to 24") diameter pipes to various base materials in moderately corrosive environments
MT-C-LDP L1 OC Angle connector Angle connector for assembling strut channels structure or channel with Load Distribution Plate, for outdoor use with low pollution
MT-CC-30 U-Fitting Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel
MT-CC-40/50 U-Fitting Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel
MT-CC-60 OC U-Fitting Clamp with corrosion-resistant coating for channel-to-channel or channel-to-girder cross-connections with MT strut channel, for outdoor use with low pollution
MT-CC-60 U-Fitting Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel
MT-CC-40D OC U-Fitting Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel, for outdoor use with low pollution
MT-CC-40D U-Fitting Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel
MT-CC-70 OC U-Fitting Clamp for cross-connection of one MT girder to another channel/girder, for outdoor use with low pollution
MT-CC-40/50X2 OC U-Fitting Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel, for outdoor use with low pollution
MT-B-G AS OC Base connector Hot-dip galvanised base connector for fastening MT-70 and MT-80 girders to structural steel in moderately corrosive environments
MT-CTAB Screw Grade 8.8 bolt with square washer used for assembling raised floor systems in dry, indoor environments
MT-CTAB OC Screw Grade 8.8 bolt with hot-dip galvanised square washer used for assembling raised floor systems in moderately corrosive environments
MT-C-LS OC Long span connector Strut channel connector with corrosion-resistant coating for assembling and bracing modular support structures with longer spans, for outdoor use with low pollution
MT-P-G OC Modular plate Modular plate for mounting modular structures on structural steel without the need for direct fastening