EXO-S Shoulder Exoskeleton
New productItem #r14012433
Wearable construction exoskeleton which helps relieve shoulder and neck fatigue when working above shoulder level, for bicep circumference up to 40cm (16”)
Share
Features & Applications
Features & Applications
Features
- Safer jobsites – helps reduce worker’s shoulder and neck fatigue when working overhead by lowering physical strain
- Attract and retain the best team members – construction exoskeletons contribute to workforce wellbeing by helping cut down on sick leave caused by physically demanding work
- Practical, user-friendly design – engineered to make wearing, adjusting and cleaning as easy as possible under jobsite conditions
- Suitable for all-day use – providing freedom of movement and weighing just 2.4 kg, EXO-S is one of the lightest shoulder exoskeletons currently available
- Customizable – a neck support could be added for extra relief during the most demanding overhead tasks
Applications
- Ideal for continuous or repetitive overhead tasks, with or without using tools
- Installing drywall – fastening track to ceilings and walls, taping, hanging & screwing board
- Surface grinding and sanding – finishing on walls/ceilings
- Overhead installation – piping, sprinklers, air ducts, conduits, cable trays and channels