NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Tools for fasteners

Find more reliable and efficient ways to install Hilti fasteners, even when approvals are involved

5 Products

Filter

Nuron

Nuron HDE 500-22 Cordless adhesive dispenser
Description
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Battery type
22 V
Dimensions (LxWxH)
440 x 120 x 230 mm
Dispenser type
Battery
HDE 500-A12 Cordless mortar dispenser
Description
Economical, battery-powered adhesive anchor dispenser with precise dosing to help reduce mortar wastage while increasing installation speed and quality
Battery type
12 V
Dispenser type
Battery
P 8000 D Pneumatic adhesive dispenser
Description
Pneumatic powered hybrid/epoxy adhesive anchor dispenser
Dispenser type
Pneumatic
HDM Manual adhesive dispenser
Description
Manual hybrid/epoxy adhesive anchor dispenser
Dispenser type
Manual
HIT Manual hard cartridge dispenser
Description
Manual dispenser for injectable adhesive mortar
Dispenser type
Manual