X-S G3 MX Collated nails
New product PremiumItem #r7554977
Ultimate-performance collated nails for fastening to steel using the GX 3 gas nailer
- Base materials: Steel
- Minimum thickness of base material (steel): 4 mm
- Corrosion protection: Galvanised zinc coated <20 µm
Share
Customers also searched for collated drive pins or gx3 nails
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f4ea0dc8, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bdecc2b7, unit=null, value=Ultimate-performance nail for steel}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a38fcb69, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8f496d38, unit=null, value=Long, conical tip and high hardness – for excellent fastening quality}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@edf7c0cb, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@283f10ca, unit=null, value=Fastening to steel}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}