X-ENP2K MX Metal deck fasteners (collated)
New product UltimateItem #r1604
Collated nails for fastening metal decks to light steel structures with powder-actuated nailers
- Base materials: Steel
- Minimum thickness of base material (steel): 3 mm
- Corrosion protection: Galvanised zinc coated <20 µm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@caaaee61, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@75bddef2, unit=null, value=A much faster and safer fastening system compared to welding}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1fc03093, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@19a6b682, unit=null, value=Suitable for 3-6 mm thick steel base materials}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@23f0460a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5d8e08ed, unit=null, value=Easy visual check of fastening quality with the help of nail stand-off gauges}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a8aa0a9f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@812930fa, unit=null, value=Suitable for steel strengths S235-S355}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@bbb2442f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3bdb7dec, unit=null, value=Forms a system with the Hilti DX 76 PTR for optimum fastening on HTU cast-in channels, steel beams and other supports with a thickness of 3-6 mm}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@462514d4, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6ff5ef95, unit=null, value=Fastening siding, roofing and decking metal sheet profiles to light-gauge steel structures and HTU rails with thickness 3-6 mm}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
Technical Data
Documents
-
- Instruction for use X-ENP 2K 20 MX, Italian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Finnish, Sardinian, Malay, Spanish, Thai, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1 MB ]