HTB-2 Toggle bolt
New productItem #r8866292
Economical toggle bolt cavity wall fixing for fastening heavier loads to concrete blocks, masonry and plasterboard
- Environmental conditions: Indoor, dry conditions
- Material composition: Plastic, Steel, zinc-plated
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ba460859, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@3e68f6e0, unit=null, value=Higher load capacity – toggle bolts are among the strongest fastening options for hollow walls, see technical datasheet for full details}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c72d2cce, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@675cb0d, unit=null, value=Practical and economical – these nylon toggle anchors are a lower-cost solution for fastening to cavity walls, especially when you can only access only one side of the wall}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@90c15713, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6857eb6a, unit=null, value=Allows future modifications – the fastening point remains in wall even after the fixture has been unscrewed}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@4be6b77c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ecad2823, unit=null, value=Designed for easier installation – multiple design features, including a spring mechanism and anti-spin teeth, help you to install these anchors correctly and quickly every time}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d5385d5b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@82defb54, unit=null, value=Fixing to plasterboard and hollow block walls (max. thickness 92 mm)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}