HUD-L Wall plug
New productItem #r637
Economical, elongated plastic wall plugs for fastening to thicker plaster and double-layer plasterboard
- Base materials: Concrete (aerated), Concrete (uncracked), Drywall, Masonry (hollow), Masonry (solid)
- Head configuration: n/a
- Approvals / test reports: N/A
Share
Customers also searched for wall plug or plug
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ed7ffe98, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8daa462f, unit=null, value=Extra-long plastic wall plug – suitable for bridging thick layers of plaster up to 30 mm}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9b68e862, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5d325d27, unit=null, value=Suitable for hollow walls – forms a knot when set in hollow materials and double-clad drywall panels}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e9ff9b11, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2ae2dd5a, unit=null, value=More reliable installation – Hilti HUD-L wall plugs are engineered to guide the screw with no breaking through or wandering out of the anchor body}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a84c3fde, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f339d02f, unit=null, value=Easier to set – four-way tip expansion designed to minimise rotation and hold securely in the hole}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b74fcd45, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@211230aa, unit=null, value=Takes industry-standard screws – you can use commercially available screws with these plastic anchors (sold separately, see technical data sheet for required screw size)}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@65433b13, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b0783dca, unit=null, value=Refurbishment work on thick layers of plaster and on double-clad plasterboard panels – e.g. battens, junction boxes, cables, light switches, lights, brackets, signs, shelves, plumbing fixtures, wall brackets etc.}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6c22298, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a26aa8e7, unit=null, value=Extra-long plastic anchor for refurbishment and renovation work or plasterboard installation}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}