HRD-HR Plastic frame anchor
New productItem #r4679
Pre-assembled plastic anchor for concrete and masonry with highly corrosion-resistant screw (A4 stainless steel, hex head)
- Base materials: Concrete (aerated), Concrete (cracked), Concrete (hollow core), Concrete (uncracked), Masonry (grout-filled CMU), Masonry (hollow), Masonry (solid)
- Head configuration: Hex head
- Approvals / test reports: ETA, Fire
Share
Features & Applications
Features & Applications
Features
- Unbeatable versatility – flexible embedment depth (approved at 50 mm and 70 mm) makes these plastic anchors suitable for a vast range of fastenings and base materials
- Higher corrosion resistance – stainless steel screw for use in moderately corrosive environments (other screw types also available)
- Time-saving on the jobsite – these concrete plastic anchors arrive ready to use with the screw pre-assembled in the wall plug
- Extensive documentation available – see the technical data sheet for essential load, resistance, design and installation information
Applications
- Rainscreen/ventilated façades – fastening façade mounting brackets to concrete and masonry
- Metal fabrication – fastening handrails, balustrades, railings, window bars and other architectural metalwork to concrete and masonry
- Suitable for fastening fixtures up to 150 mm thick (60-200 mm anchor length available)
For approval or certificate information, please see individual items.