HRD-H Plastic frame anchor
New productItem #r4677
Pre-assembled plastic anchor for concrete and masonry with screw (carbon steel, hex head)
- Base materials: Concrete (aerated), Concrete (cracked), Concrete (hollow core), Concrete (uncracked), Masonry (grout-filled CMU), Masonry (hollow), Masonry (solid)
- Head configuration: Hex head
- Approvals / test reports: ETA, Fire
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ca7c6b28, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@fbd66157, unit=null, value=Unbeatable versatility – flexible embedment depth (approved at 50 mm and 70 mm) makes these plastic anchors suitable for a vast range of fastenings and base materials}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@eba32c5b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f3410186, unit=null, value=Multiple versions available – choose from multiple screw heads and corrosion resistance options depending on your project’s needs}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@97fe9640, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@958d0643, unit=null, value=Time-saving on the jobsite – these concrete plastic anchors arrive ready to use with the screw pre-assembled in the wall plug}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cf0ba700, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@654d4a05, unit=null, value=Extensive documentation available – see the technical data sheet for essential load, resistance, design and installation information}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@855e40bc, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@32c4fe79, unit=null, value=Rainscreen/ventilated façades – fastening façade mounting brackets to concrete and masonry}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3b1a667c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7f364d3b, unit=null, value=Metal fabrication – fastening handrails, balustrades, railings, window bars and other architectural metalwork to concrete and masonry}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b1f49cae, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5c9eb0cb, unit=null, value=Suitable for fastening fixtures up to 150 mm thick (60-200 mm anchor length available)}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
For approval or certificate information, please see individual items.