HSC-A Shallow undercut anchor
New productItem #r1205
Ultimate-performance shallow undercut anchor (carbon steel, external threaded)
- Material, corrosion: Carbon steel, zinc-plated, Zinc plated (min. 5 microns)
- Head configuration: Externally threaded
- Approvals / test reports: ETA, Fire, Seismic
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ca0d6b5f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2a9eb2b4, unit=null, value=Shallow embedment depth for thin concrete slabs or where permissible drilling depth is limited}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7754d357, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d7eaa3e, unit=null, value=Combines high working loads with small edge distances and close spacing thanks to very low expansion forces}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8e26e28b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ebba40c, unit=null, value=Self-undercutting facilitates fast and reliable installation – no separate undercutting tool or handling needed}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ac9f1835, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6b7afb24, unit=null, value=The resulting keying effect keeps the anchor secure even in cracked concrete under shock loads}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@749867ca, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@17fa7831, unit=null, value=Requires a plain cylindrical drilled hole, no separate undercutting operation}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a795aa3c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e9c3932d, unit=null, value=Safety-relevant, medium-duty fastenings in cracked or uncracked concrete, especially where shallow embedment and/or small edge distance or close spacing is required}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5f4fbf3d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@35a224e, unit=null, value=Examples: stair hand rails, sprinkler pipes, air ducts, seating, facade substructures, car park barriers, etc.}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
For approval or certificate information, please see individual items.