HIT-Z-R SS Anchor rod
New product
Ultimate
Item #r6280
Ultimate-performance anchor rod for injectable hybrid anchors (A4 stainless steel)
- Material, corrosion: Stainless steel, A4
- Environmental conditions: Coastal areas/roads with de-icing salt, Outdoor (more than 1 km from coast), Outdoor with heavy industrial pollution
- Base materials: Concrete (cracked), Concrete (uncracked)
Share
Features & Applications
Features & Applications
Features
- Very high loads in cracked concrete and seismic applications according to ICC-ES and ETA C2 approvals
- No hole cleaning required (above 5°C / 41°F) with HIT-HY 200
- More reliable and productive solution thanks to elimination of the hole cleaning process when used with HIT-HY 200 adhesive mortars
- Variable depth of embedment to fully utilise the anchor capacity
- Head marking for easy verification of rod length, even after installation
Applications
- Fastenings in cracked and uncracked concrete made with Hilti HIT-HY 200
- Seismic anchoring applications (e.g. bracing of reinforced concrete buildings)
- Anchoring structural steel connections (e.g. steel columns, beams)
- Outdoor applications or fastenings in corrosive environments with HIT-Z-R
For approval or certificate information, please see individual items.