NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Accessories for Tools

Find optional extras or replacement parts related to Hilti anchoring and fastening tools here

37 Products

Filter
Cartridge holder HIT-CB 330
Description
Cartridge holder (black)
No technical data available
Cartridge holder HIT-CB 500
Description
Cartridge holder (black)
No technical data available
Cartridge holder HIT-CR 330
Description
Cartridge holder (red)
No technical data available
Cartridge holder HIT-CR 500
Description
Cartridge holder (red)
No technical data available
Tool case HDM 330 empty
Description
Cases
No technical data available
Tool case HDM 500 empty
Description
Cases
No technical data available
Stand-up handle SDT 9
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
Magazine capacity
25
Screw length - min.
19 mm
Screw length - max.
40 mm
Stand-up handle SDT 9 magazine
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
For use with
SDT 9
Magazine capacity
25
Screw length - min.
19 mm
Nose piece SDT 9-NP R red
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
For use with
SDT 9
Screw length - min.
19 mm
Screw length - max.
40 mm
Nose piece SDT 9-NP B black
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
For use with
SDT 9
Screw length - min.
19 mm
Screw length - max.
40 mm
Strip catcher SDT 9-SC
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
Screw length - min.
19 mm
Screw length - max.
40 mm
Weight
0.18 kg
Strip guide SDT 9-SG
Description
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
Screw length - min.
19 mm
Screw length - max.
40 mm
Weight
0.17 kg

New

Screw magazine SMD 57 02 FL
Description
Collated screw auto-feed attachment for 9-57 mm long screws – for hanging drywall, wood boards and exterior sheathing
Length
180 mm
Screw length - min.
9 mm
Screw length - max.
57 mm
Screw magazine SD-M 2
Description
Collated screw auto-feed attachment for 25-51 mm long screws – for interior finishing applications
Length
193 mm
Magazine capacity
40
Screw length - min.
25 mm
Screw guide ST-SG 5.5
Description
Screw guide for the ST 1800 screw driver – for fastening sandwich panel screws
Length
135 mm
Screw diameter d
5.5 mm
Screw length - min.
55 mm
Extension tube SME assy
Description
Extension tubes for drywall screwdrivers
Length
550 mm
Weight
0.85 kg
Scaffold hook SD 6000/5000/4500/2500
Description
Accessories for drywall screwdrivers
No technical data available

New

S-BH Bit holder


Description
Bit holder for screwdriving bits, also conversion of impact wrench into impact driver
Connection end
1/2 in square
Material coating/plating/finish
Silver, Coated

New

Depth gauge S-DG BT M10-W10/15 LONG 6
Description
Adjustable depth gauge for accurately installing S-BT threaded screw-in studs
Base materials
Steel, Aluminium

New

Depth gauge S-DG BT M8/15 Long 6
Description
Adjustable depth gauge for accurately installing S-BT threaded screw-in studs
Base materials
Steel, Aluminium

New

Depth gauge S-DG BT M10-W10/15 HC 6
Description
Adjustable depth gauge for accurately installing S-BT threaded screw-in studs
Base materials
Steel, Aluminium

New

Depth gauge S-DG BT M8/7 Short 6
Description
Adjustable depth gauge for accurately installing S-BT threaded screw-in studs
Base materials
Steel, Aluminium
Depth gauge S-DG-D 11x75 assy
Description
Depth gauge for use with drywall screwdrivers for precise adjustment of setting depth
Length
75 mm
Weight
0.06 kg
Kit SMD 57


Description
Spare parts for the SMD 57 screw magazine
No technical data available
Cap 20mm (3) long assy
Description
Spare parts for the SMD 57 screw magazine
No technical data available

New

Spring SMD57


Description
Spare parts for the SMD 57 02 screw magazine
No technical data available

New

Screw magazine SMD 57 NP
Description
Spare parts for the SMD 57 02 screw magazine
No technical data available

New

Screw magazine SMD 57 FM
Description
Spare parts for the SMD 57 02 screw magazine
No technical data available

New

Screw magazine SMD 57 02 FA
Description
Spare parts for the SMD 57 02 screw magazine
No technical data available
Grip section X-PT assy
Description
Pole tools and other accessories for powder-actuated tools
For use with (tools)
All DX tools
Pole tool length
490 mm
Receptacle X-PT 460 assy
Description
Pole tools and other accessories for powder-actuated tools
For use with (tools)
DX 460 F10, DX 460 F8, DX 460 MX
Pole tool length
590 mm
Receptacle X-PT 2
Description
Pole tools and other accessories for powder-actuated tools
For use with (tools)
DX 2
Pole tool length
590 mm
Additional accessory information
Receptacle for DX 2 pole tool for overhead applications
Receptacle X-PT 5
Description
Pole tools and other accessories for powder-actuated tools
For use with (tools)
DX 5 F10, DX 5 F8, DX 5 MX
Additional accessory information
Receptacle for the DX tool, for use in overhead applications (compatible with DX 5 and the upgraded DX 460)
Pole tool X-PT 5 5FT packed
Description
Pole tools and other accessories for powder-actuated tools
For use with (tools)
DX 5 F10, DX 5 F8, DX 5 MX
Pole tool length
1550 mm
Additional accessory information
5 feet long pole tool kit for overhead applications (compatible with DX 5 and upgraded DX 460)
Receptacle X-6-PT
Description
Pole tools and other accessories for powder-actuated tools
No technical data available
Pipe X-PT 3FT
Description
Pole tools and other accessories for powder-actuated tools
For use with (tools)
All DX tools
Pole tool length
930 mm
Additional accessory information
Tube for the DX pole tool for overhead applications (DX 460, DX 351, DX2)
Pipe X-PT 1FT
Description
Pole tools and other accessories for powder-actuated tools
For use with (tools)
All DX tools
Pole tool length
350 mm
Additional accessory information
Tube for the DX pole tool for overhead applications (DX 460, DX 351, DX2)