MFT-S2S U M Bracket
New productItem #r6718291
U-shaped medium bracket as central part of the floor-spanning S2S system
- Material composition: EN AW-6063 T66
- Width: 74 mm
- Height: 85 mm
Share
Customers also searched for Rainscreen Cladding, Ventilated Facade or Helping Hand Bracket
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cc0602c2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@75d39e9a, unit=null, value=Bracket lengths range from 75-295 mm}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3751f5f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@78c4729b, unit=null, value=Anchor and screw fastening option all in one bracket}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fb0b04ce, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f82fe288, unit=null, value=11 mm hole for use of anchors on concrete and masonry}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9d8a3552, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d023bd06, unit=null, value=6.5 mm hole for screws on steel and wood}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ce5ae8cf, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ebbfd05d, unit=null, value=U-shaped bracket as central part of the floor-spanning S2S system, installing ventilated facades independent of the wall condition between the slabs}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2db77c33, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@122c33fb, unit=null, value=Suitable for all facade cladding types}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b31497c1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@916f0faf, unit=null, value=Allows precise installation and alignment of S2S profiles}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6a8a891d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@57179855, unit=null, value=Elongated holes to allow for expansion of the S2S profiles}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}