NEW TO HILTI.FI?See your customised prices and shop 24/7Find out more

Accessories for façade systems

Accessories for fast, reliable and easy installation of facade systems, including panel fastening solutions.

22 Products

Filter
undefined


Material composition
Stainless steel A2
undefined
Description
self-drilling screw (A4 stainless steel) without washer for aluminium façade fastenings (up to 4 mm)
Base materials
Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
Screw head diameter
10 mm
undefined
Description
Connector for connecting S2S profiles
No technical data available
undefined
Description
Stainless steel (A2) self-drilling screw for cladding of rendering boards to aluminium/wood façade profiles
Base materials
Wood, Carbon steel, Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution
Length
40 mm
undefined
Description
Support profile for cassette system
Length
6000 mm
Material composition
EN AW-6063 T66
undefined
Description
Clip and bolt for mounting cassette (liner tray) systems on substructure profiles
Material composition
EN AW-6063 T66, Alu: EN AW-6082-T6
undefined


Description
Connector for corner solution
Material composition
EN AW-6063 T66
undefined
Description
Ceiling element for installing soffits
Material composition
EN AW-6063 T66
undefined
Description
Support profile to combine aluminum and wood structures
Material composition
EN AW-6063 T66
undefined
Description
Thermal insulation pad to separate the bracket from the underlying surface
Material composition
PVC (hard)
undefined
Description
Joint strip to cover the joint between two vertical panels
Material composition
PVC
undefined
Description
Mounting elements for extending façade mounting brackets (Large)
Material composition
EN AW-6063 T66

New

undefined
Description
Mounting elements for extending façade mounting brackets (Medium)
Material composition
EN AW-6063 T66

New

undefined
Description
Hanger for concealed fastening of façade cladding using undercut anchors
Material composition
Aluminium EN AW-6063 T66

New

undefined
Description
Hanger for concealed fastening of façade cladding using mechanical fasteners for rear fixing
Material composition
EN AW-6063 T66

New

undefined
Description
Hanger for concealed fastening of façade cladding using mechanical fasteners for rear fixing
Material composition
EN AW-6063 T66

New

undefined
Description
Hanger for concealed fastening of façade cladding using self-tapping screws
Material composition
Aluminium EN AW-6063 T66
undefined
Description
Hanger for concealed fastening of façade cladding using undercut anchors
Material composition
EN AW-6063 T66
undefined
Description
Hanger for concealed fastening of façade cladding using undercut anchors
Material composition
EN AW-6063 T66

New

undefined
Description
Hanger for concealed fastening of façade cladding using mechanical fastener for rear fixing
Material composition
EN AW-6063 T66

New

undefined
Description
S-HP02SS Self-tapping screw for hidden-panel fastenings in light-ventilated facade applications
Base materials
High pressure laminate
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution, Coastal areas
Length
9 mm

New

undefined
Description
Fixing pin for light-ventilated façade applications
Base materials
Aluminium
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution, Coastal areas
Length
32 mm