Water dam DD-WC-SM
New productItem #232221
Water collector holder for Hilti coring systems
- Accessory type: Water management systems
- Product information: Water dam up to Ø162 mm
- For use with: DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 350-CA, DD 500-CA
Share
Features & Applications
Features & Applications
Water dam DD-WC-SM #232221
Features
- Enables clean drilling overhead
- Collect up to 100% of slurry
Applications
- Can be used with the WMS 100 water management system or a vacuum cleaner
- Should be used with water collector holders
- Should be fixed to a drill stand