VC 4MX-22 T8 cordless M-Class dust extractor
New productItem #r20144494
Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l tank (Nuron battery)
- Air Flow Motor Alone: 67 l/s
- Air Flow at Hose End: 30 l/s
- Max. Vacuum: 17 kPA
Share
Features & Applications
Features & Applications
Features
- Powerful yet compact – pair our most powerful cordless vacuum with your power tools to help reduce dust for increased safety and clean up your jobsites more efficiently
- Built for flexibility – with a compact footprint our vacuum can be used with optional backpack straps for increased mobility
- Modular design – simply detach your VC 4MX-22 vacuum top and attach a larger tank for the storage capacity you need
- Automatic filter cleaning – helps to keep suction high by removing dust from the filter for fewer interruptions during your work
- Optional auto-start available – suction can be turned on/off via Bluetooth® remote control
Applications
- Wet and dry vacuum cleaning of construction dust, extraction of wood dust/ chips and concrete debris from drilling/ breaking
- Optional large container with wheels and push bar enables concrete grinding, wet extraction, dry diamond drilling, sanding and light grinding/cutting/slitting
- M-Class vacuum – for capturing of 99.9% of dust with a grain size under two microns