VC 20H-X H-Class dust extractor
New productItem #r11001071
Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 15l tank
- Container capacity: 15 l
- Dust class: H
- Application: Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting
Share
Features & Applications
Features & Applications
Features
- Sturdy universal vacuum cleaner built for dust extraction and clean-ups in the harshest jobsite conditions
- Designed for agility – compact and light enough to move easily around all construction sites
- Hilti AirBoost automatic, adaptive filter cleaner – cleans the air filter as soon as necessary, keeping dust extraction performance consistently high
- Performance display – live feedback on the vacuum cleaner's filter status and suction strength
- Optional auto-start available – enables on/off via Bluetooth® remote control
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Wet and dry cleaning
- Removing slurry during wet coring applications
- Note: this vacuum cleaner is not recommended for use with asbestos. Hilti will not be liable for any damage caused by asbestos