Skip to main content
Login or Register
Manage my tools
en
Contact
Cart
Search
Products
Engineering
Business Optimization
Support and Downloads
Company
Career
Login or Register
Cart
NEW TO HILTI.FI?
See your customised prices and shop 24/7
Find out more
Home
Products
Dust Management & Cleaning
Vacuum cleaners and accessories
Vacuum Cleaner Accessories
Hilti
Move cursor over image to zoom.
Click on image to zoom.
Hose 32mm x 3m anti-static
New product
Item
#
2305015
Accessory for vacuum cleaners
Accessory type: Hoses
For use with: VC 10L-22, VC 10M-22
More technical data
Share
Share on Facebook
Share on Twitter
Share on LinkedIn
Share on Email
Technical Data
Hose 32mm x 3m anti-static #2305015
Arrange a Demo & Support
Contact
CONTACT US
Find Hilti Store
Request call-back
Chat with us
Send us a message
Quick links
Your account
Orders and quotes
Tool management
Favorite lists
Return policy
Delivery info
Company
About Hilti
Hilti careers
Sustainability
Hilti Foundation
Connect with Hilti
Facebook
Youtube
Linkedin
Instagram
Access Agreement
Privacy
Security
Terms and Conditions
Data Subject Rights
Your Cookie Settings
SpeakUp for Business Partners
Code of Conduct for Suppliers
Follow Hilti
Products
Power tools
Software
Dust Management & Cleaning
Tool inserts
Measuring tools & scanners
Fasteners
Firestop and fire protection
Modular Support Systems
Facade Mounting Systems
Construction chemicals
Exoskeleton & human augmentation systems
Services
ON!Track Asset Management
Engineering
Fire Protection
Business Optimization
Equipment Management
Productivity Solutions
Support and Downloads
Customer Service
Account Managers
Hilti Website
Hilti Stores
Monthly Subscription Freight Service
Delivery Services
Click and Collect
Company
Connect with us
Manage your choices
Management
Products and Technology
Our Commitment
Services
Environment
Jobsite safety and productivity
Career