PROFIS Anchor Channel design software
New productItem #r3604720
Structural engineering software for efficiently calculating and modeling cast-in anchor channels according to building codes and regulations
- Security and authorizations: Hilti-signed software
- Supported operating system: Windows 10, Windows 8, Windows 7
Customers also searched for software
Highlights
PROFIS Anchor Channel calculating and modeling software is designed to help you produce more accurate fastening points in concrete using anchor channels in less time. The fastening calculations are supported by the most up-to-date modeling codes and regulations.
Complete your calculations and choose a fastening solution from recommendations based on the calculated scenarios. The software can then generate a design report, including formulas, code and approval references and anchor channel specifications.
Fastening calculations for almost every scenario, including seismic and dynamic loading, are based on customized, pre-approved parameters in accordance with regional building regulations. You can calculate anchor channel systems for various design regulations and loads using calculations according to ICC-ES AC232, ACI 318-08, 318-10, 318-11, and ACI 349.
The Hilti Design Method helps solve for anchor channel detailing not included in standard design guidelines, enabling you to find more efficient solutions for complex anchor combinations.
This software makes it easier to make the switch from designing with traditional alternatives. Compared to traditional cast-in technologies, anchor channels help you save on skilled labor as they require no welding. Additionally, anchor channels can reduce the installation time per connection, improve jobsite safety and increase structural reliability.
Your local Hilti anchor channel team is on hand to provide additional information and guidance when designing.