CS-F JS joint sealing foam
New product UltimateItem #r4892
Flexible insulating foam ideal for performance joints exposed to movement, such as doors and windows
- Foam yield (up to): 40 l
- Approx. tack-free time (at 23°C / 50% rel. humidity): 10 min
- Approx. cut time (at 23°C / 50% rel. humidity): 25 min
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@adc97dff, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c87c749, unit=null, value=Flexible – takes up movement between building components}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a1a672cb, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9ca5827f, unit=null, value=Reduces noise transmission by 60 dB}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e7e630b9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a0efd7d3, unit=null, value=Helps reduce thermal conductivity}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2bd2bb57, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8f201e77, unit=null, value=Premium Hilti CF-DS1 dispenser allows precise installation with minimal waste}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2bd2bf19, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8f201e77, unit=null, value=Premium Hilti CF-DS1 dispenser allows precise installation with minimal waste}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@110a48be, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e0587720, unit=null, value=Sealing joints around window frames}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@12d26cc2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bd540e1e, unit=null, value=Sealing door frames}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a39fa351, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@629f9671, unit=null, value=Restricting air infiltration within attics}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cd5e05be, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@10f6afa6, unit=null, value=Gaps and cracks}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b1ce92d1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@adf3ac77, unit=null, value=Head-of-wall joints}], id=CHA_APPLICATION_06, multiValue=false, name=Application 06}