SBB Band saw blade
New product
Premium
Item #r11987282
Premium band saw blade for low-noise cold cutting through metal and plastic
- Base material: Metal, Steel, Stainless steel, Non-ferrous metal, Plastic
- Blade length: 733 mm
- Blade width: 12 mm
Share
Features & Applications
Features & Applications
Features
- Upgraded toothing – helps to increase cutting speed and precision while reducing debris and noise
- Easier mounting on band saw – these blades are more flexible, making them simpler to replace and therefore helping to cut downtime
- Longer lifespan – built to last up to 2.5 times longer than its predecessor
- Blade printing – key information, including teeth-per-inch (TPI), is shown on every blade
- Complete range – three TPI options available for most everyday cutting tasks, from thick pipes/profiles to light-duty strut
Applications
- Cutting metal pipes, strut, threaded rod, rebar, etc.
- Cutting stainless steel, carbon steel, aluminium, non-ferrous metal
- Fast, rough cutting – choose a lower TPI blade
- Fine, smooth cutting – choose a higher TPI blade
- Cutting plastics