SPX Stainless steel cutting discs
New product UltimateItem #r7599199
Ultimate thin-kerf stainless steel cutting disc for stainless steel and other metals
- Product class: Ultimate
- Base material: Steel, Stainless steel
- Tool type: Angle grinder
Share
Customers also searched for Metal cutting, Thin cutting, Cutting discs, Grinding discs or abrasives
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e4cad34c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@fbac462, unit=null, value=Thin angle grinder discs built to help you power through the biggest jobs and most demanding materials}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@591144cd, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8f64703, unit=null, value=Upgraded speed and longevity – zirconium abrasive grains on a thin wheel make these our longest-lasting and fastest cutting discs}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8266e678, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@feba99ba, unit=null, value=More precision, less waste – sub-2 mm disc thickness is essential when you need an exact result while conserving material}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@427c48e9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e246516b, unit=null, value=Specially developed for cutting stainless steel – less than 0.1% iron, sulphur or chlorine content to minimise burr formation, discolouration and resist overheating}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@22c57c4b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@35f445cb, unit=null, value=Enhanced grinder safety – these stainless steel cutting discs comply with EN 12413 and OSA abrasives safety standards}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5d390c9f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7f52ae25, unit=null, value=Recommended for cutting stainless steel because high cutting speed creates less heat}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@863060da, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ec44d84c, unit=null, value=Cutting stainless steel – including sheet, pipes, strut channels and angle profiles}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fcf0210e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e6d9c11a, unit=null, value=Cutting metal – including rebar, strut channels, angle profiles, pipes and sheet}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}