SP Metal cutting discs
New product PremiumItem #r7596135
High-performance metal cutting disc for angle grinders
- Product class: Premium
- Base material: Steel, Stainless steel
- Tool type: Angle grinder
Share
Customers also searched for Grinding discs, Thin cutting, Cutting discs, Metal cutting or abrasives
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2948ae61, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9890aff1, unit=null, value=Angle grinder discs engineered to deliver longer disc lifetime and faster cutting speed}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cd1d110b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b82afa09, unit=null, value=Enhanced grinder safety – these metal cutting discs comply with EN 12413 and OSA abrasives safety standards}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5388ab2a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8a4d48cc, unit=null, value=More precision, less waste – when you need an exact result while conserving material, choose cutting discs with sub-2 mm thickness}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1c46aa7d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1ef65edb, unit=null, value=Also suitable for cutting stainless steel – less than 0.1% iron, sulphur or chlorine content to minimise burr formation, discolouration and overheating}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@dcc79c12, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bf57216, unit=null, value=Recommended for everyday metal cutting in fabrication shops or on jobsites}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8b4ec250, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e6d9c11a, unit=null, value=Cutting metal – including rebar, strut channels, angle profiles, pipes and sheet}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2f44241e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cc93fe8e, unit=null, value=Cutting stainless steel (discs with a thickness of less than 2 mm are recommended)}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}